Bluetooth Commissioning Converter Technical Specifications - Facility Explorer - LIT-12011657 - Accessory - Field Device - BTCVT Wireless Commissioning Converter - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
BTCVT Wireless Commissioning Converter
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2019-12-06
Table 1. Bluetooth Commissioning Converter Technical Specifications

Product Code

FX-BTCVT-1

Power Requirement

Nominal 15 VDC, supplied by the FX-PC controller SA/FC Bus Port

Power Consumption

1.35 watts maximum

Ambient Conditions

Operating: 0°C to 50°C (32°F to 122°F), 5% to 95% RH, Noncondensing, 30°C (86°F) Maximum Dew Point

Storage: -40°C to 85°C (-40°F to 185°F), 5% to 95% RH, Noncondensing

Transmission Power

2.5 mW maximum

Transmission Speed

Wireless Communication: 115.2 bits per second (bps)

Serial Communication (SA/FC Bus): 9600, 19.2k, 38.4k, or 76.8k bps

Transmission Range (Typical)

Wireless Communication: 10 m (33 ft) Line-of-Sight

Wireless Security

Security Mode 3 - Link Level Enforced Security

Network and Serial Interfaces

Bluetooth Wireless Technology

One RS-485 Bus

Dimensions

116 mm x 75 mm x 35 mm (4.6 in. x 3.0 in. x 1.4 in.)

Housing

Black ABS Plastic Housing

Blue PVC Protective Boot

Weight

0.165 kg (0.365 lb) without hanging components

Compliance



United States: UL 916 Energy Management; Plenum-rated per UL1995 UL94-5VB Flammability Rating

Transmitter complies with FCC Part 15.247 regulations for low-power unlicensed transmitters (Transmitter FCC Identification: CB2-MS-BTCVT-0)

Receiver complies with FCC Part 15.109 regulations for low-power unlicensed receivers (Transmitter FFC Identification: CB2-MS-BTCVT-0)

Canada: Industry Canada (IC: 279A-MSBTCVT0)

Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

Japan: Telecommunications Certification - 003NY05068 0000

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.