Terminal block label | Terminal label | Function, ratings, requirements | Determine wire size and maximum cable length |
---|---|---|---|
BINARY INPUT |
IN n |
Binary Input - Dry Contact Maintained Mode 0.01 second minimum pulse width Internal 16V, 10K ohm pull up |
See Guideline A in Table 1. |
Binary Input - Pulse Counter/Accumulator Mode 0.01 second minimum pulse width (50 Hz at 50% duty cycle) Internal 16V, 10K ohm pull up |
|||
ICOM n |
Binary Input Common for all Binary Input (IN) terminals |
||
BINARY OUPUT (External Power Source Only) |
OUT n |
Binary Output - 24 VAC Triac (External Power) Connects OUTn to OCOMn when activated. External Power Source Requirements: 30 VAC maximum output voltage 0.5 A maximum output current 1.3 A at 25% duty cycle 40 mA minimum load current |
See Guideline C in Table 1. |
OCOM n |
Binary Output Common (for OUTn terminal) Note: Each binary output common terminal
(OCOMn) is isolated from all other commons, including
other binary output commons.
|