Cable length guidelines for required wire sizes - BCPro - Facility Explorer - CH-PCX3733-0 - Field Device - FX-PCX37 Expansion Input/Output Module

PCX3733 Expansion Input/Output Module Installation Guide

Product
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document type
Installation Guide
Document revision
C
Version
Revision date
2020-11-11
docpartnumberlabel
Part No.
Part number
24-10143-1159

The following table defines cable length guidelines for the various wire sizes that may be used for wiring low-voltage (<30 V) input and outputs

Table 1. Cable length guidelines for required wire sizes for low-voltage (<30 V) inputs and outputs
Guideline Wire size/Gauge and type Maximum cable length and type Assumptions

A

1.0 mm (18 AWG) stranded copper

457 m (1,500 ft) twisted wire

100 mV maximum voltage drop

Depending on cable and the connected input or output device, you may have to define an offset in the setup software for the input or output point.

0.8 mm (20 AWG) stranded copper

297 m (975 ft) twisted wire

0.6 mm (22 AWG) stranded copper

183 m (600 ft) twisted wire

0.5 mm (24 AWG) stranded copper

107 m (350 ft) twisted wire

B

1.0 mm (18 AWG) stranded copper

229 m (750 ft) twisted wire

100 mV maximum voltage drop

Depending on cable and the connected input or output device, you may have to define an offset in the setup software for the input or output point.

0.8 mm (20 AWG) stranded copper

137 m (450 ft) twisted wire

0.6 mm (22 AWG) stranded copper

91 m (300 ft) twisted wire

0.5 mm (24 AWG) stranded copper

61 m (200 ft) twisted wire

C

See Figure 1 to select wire size/gauge. Use stranded copper wire

See Figure 1 to determine cable length. Use twisted wire cable.

N/A