Materials and special tools needed - BCPro - Facility Explorer - CH-PCX3733-0 - Field Device - FX-PCX37 Expansion Input/Output Module

PCX3733 Expansion Input/Output Module Installation Guide

Product
Controls > Input/Output Controls > FX-PCX37 Expansion Input/Output Module
Document type
Installation Guide
Document revision
C
Version
Revision date
2020-11-11
docpartnumberlabel
Part No.
Part number
24-10143-1159
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws)

  • One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount (only)

  • Small straight-blade screwdriver for securing wires in the terminal blocks