Accessories - BCPro - Facility Explorer - CH-PCX3733-0 - Field Device - FX-PCX37 Expansion Input/Output Module

PCX3733 Expansion Input/Output Module Installation Guide

Brand
BCPro
Facility Explorer
Product name
FX-PCX37 Expansion Input/Output Module
Document type
Installation Guide
Part number
24-10143-1159
Document revision
C
Version
Revision date
2020-11-11
Language
English
Table 1. Accessories Ordering Information
Product Code Number Description

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

TL-CCT-0

Controller Configuration Tool (CCT) Software

FX-FCP-0 Field Controller Firmware Package Files for CCT

TP-2420

Transformer, 120 VAC Primary to 24 VAC Secondary, 20 VA, Wall Plug

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Note: Additional Y6x-x Series transformers are also available. Refer to the Series Y63, Y64, Y65, Y66, and Y69 Transformers Product Bulletin (LIT-125755) for more information.

AS-CBLTSTAT

Cable adapter for connection to 8-pin TE-6700 Series sensors

AS-XFR050-0

Power Transformer (Class 2, 24 VAC, 50 VA Maximum Output), no enclosure

AP-TBK4SA-0

Replacement SA Bus Terminal Blocks, 4-Position, Brown, Bulk Pack of 10

AP-TBK4FC-0

Replacement FC Bus Terminal Blocks, 4-Position, Blue, Bulk Pack of 10

AP-TBK3PW-0

Replacement Power Terminal Blocks, 3-Position, Gray, Bulk Pack of 10