Termination details - BCPro - Facility Explorer - CH-PCX2723-0 - Field Device - FX-PCX27 Expansion Input/Output Module

PCX2723 Expansion Input/Output Module Installation Guide

Brand
BCPro
Facility Explorer
Product name
FX-PCX27 Expansion Input/Output Module
Document type
Installation Guide
Part number
24-10143-1116
Document revision
D
Version
Revision date
2020-11-11
Language
English

A set of Johnson Controls termination diagrams provides details for wiring inputs and outputs to the controllers. See the figures in this section for the applicable termination diagrams.

Table 1. Termination details
Type of field device Type of Input/Output Termination diagrams
Temperature Sensor UI
Voltage Input - External Source UI
Voltage Input - Internal Source UI
Voltage Input (Self-Powered) UI
Current Input - External Source (Isolated) UI
Current Input - Internal Source (2-wire) UI
Current Input - Internal Source (3-wire) UI
Current Input - External Source (in Loop) UI
Feedback from EPP-1000 UI
Dry Contact (Binary Input) UI
0–10 VDC Output to Actuator (External Source) AO
0–10 VDC Output to Actuator (Internal Source) AO
Analog Output (Current) AO
4–20 mA Output to Actuator AO
Voltage (Analog Output) AO
4–20 mA Output to Actuator AO