Troubleshooting - BCPro - Facility Explorer - CH-PCX2723-0 - Field Device - FX-PCX27 Expansion Input/Output Module

PCX2723 Expansion Input/Output Module Installation Guide

Brand
BCPro
Facility Explorer
Product name
FX-PCX27 Expansion Input/Output Module
Document type
Installation Guide
Part number
24-10143-1116
Document revision
D
Version
Revision date
2020-11-11
Language
English

Observe the Status LEDs on the front of the expansion module. Table 1 provides LED status indicator information for troubleshooting the expansion module.

Table 1. Status LEDs and description of LED states
LED label LED color Normal LED state Description of LED states

POWER

Green

On Steady

Off Steady = No Supply Power or the expansion module’s polyswitch/resettable fuse is open. Check Output wiring for short circuits and cycle power to expansion module.

On Steady = Power Connected

FAULT

Red

Off Steady

Off Steady = No Faults

On Steady = Device Fault; no application loaded; Main Code download required, if expansion module is in Boot mode, or a firmware mismatch exists between the PCX and the ZFR Wireless Field Bus Router.

Blink - 2 Hz = Download or Startup in progress, not ready for normal operation

SA/FC BUS

Green

Blink - 2 Hz

Blink - 2 Hz = Data Transmission (normal communication)

Off Steady = No Data Transmission (N/A - auto baud not supported)

On Steady = Communication lost, waiting to join communication ring

EOL

Amber

Off (Except on terminating devices)

On Steady = EOL switch in ON position

Off Steady = EOL switch in OFF position