Materials and special tools needed - BCPro - Facility Explorer - CH-PCX2723-0 - Field Device - FX-PCX27 Expansion Input/Output Module

PCX2723 Expansion Input/Output Module Installation Guide

Brand
BCPro
Facility Explorer
Product name
FX-PCX27 Expansion Input/Output Module
Document type
Installation Guide
Part number
24-10143-1116
Document revision
D
Version
Revision date
2020-11-11
Language
English
  • Three fasteners appropriate for the mounting surface (M4 screws or #8 screws)

  • One 20 cm (8 in.) or longer piece of 35 mm DIN rail and appropriate hardware for DIN rail mount

  • Small straight-blade screwdriver for securing wires in the terminal blocks