Accessories - BCPro - Facility Explorer - CH-PCX2723-0 - Field Device - FX-PCX27 Expansion Input/Output Module

PCX2723 Expansion Input/Output Module Installation Guide

Brand
BCPro
Facility Explorer
Product name
FX-PCX27 Expansion Input/Output Module
Document type
Installation Guide
Part number
24-10143-1116
Document revision
D
Version
Revision date
2020-11-11
Language
English

See the following table for expansion module accessories ordering information.

Table 1. Accessories Ordering Information
Product Code Number Description

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

TL-CCT-0

Controller Configuration Tool (CCT) Software

FX-FCP-0

Field Controller Firmware Package Files for CCT

TP-2420

Transformer, 120 VAC Primary to 24 VAC secondary, 20 VA, Wall Plug

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount, 8 in. Primary Leads and Secondary Screw Terminals, Class 2

Note: Additional Y6x-x Series transformers are also available. Refer to the Series Y63, Y64, Y65, Y66, and Y69 Transformers Product Bulletin (LIT-125755) for more information.

AS-CBLTSTAT

Cable adapter for connection to 8-pin TE-6700 Series sensors

AS-XFR050-0

Power transformer (Class 2, 24 VAC, 50 VA maximum output), no enclosure

AP-TBK4SA-0

Replacement SA Bus Terminal Blocks, 4-Position, Brown, Bulk Pack of 10

AP-TBK4FC-0

Replacement FC Bus Terminal Blocks, 4-Position, Blue, Bulk Pack of 10

AP-TBK3PW-0

Replacement Power Terminal Blocks, 3-Position, Gray, Bulk Pack of 10