For the best performance on MS/TP bus applications, use 22 AWG stranded wire in a shielded cable with proper cable shield grounding. . Other wire gauges and non-shielded cable may provide acceptable bus performance in many applications, especially applications that have short cable runs and low ambient inductive noise levels.
Table 1 provides cable recommendations for MS/TP applications. The recommended FC bus and SA bus cables are available from Belden CDT Inc. and Anixter, Inc.
Alternative cables may be used in MS/TP applications. Table 2 provides information regarding the relationship between baud rate, wire gauge, wire length, and supported device numbers. You can also use the information provided in Table 2 to determine if existing cable runs may be used in a retrofit or upgrade MS/TP application.
|
Bus and Cable Type |
Non-Plenum Applications |
Plenum Applications |
||
|
Part Number |
O.D. |
Part Number |
O.D. |
|
|
FC Bus: 22 AWG Stranded, 3-Wire Twisted Shielded Cable |
Anixter: CBL-22/3-FC-PVC Belden®: B5501FE |
0.138 in. |
Anixter: CBL-22/3-FC-PLN Belden: B6501FE |
0.140 in. |
|
SA Bus (Terminal Block): 22 AWG Stranded, 4-Wire, 2 Twisted-Pair Shielded Cable |
Anixter: CBL-22/2P-SA-PVC Belden: B5541FE |
0.209 in. |
Anixter: CBL-22/2P-SA-PLN Belden: B6541FE |
0.206 in. |
|
SA Bus (Modular Jack): 26 AWG Solid 6-Wire, 3 Twisted-Pair Cable |
— |
— |
Anixter preassembled: CBL-NETWORK25 CBL-NETWORK50 CBL-NETWORK75 CBL-NETWORK100 |
0.15 in. |
|
FC Bus: 22 AWG Stranded, 3-Wire Twisted Non-Shielded Cable |
Belden: B5501UE |
0.135 in. |
Belden: B6501UE |
0.131 in. |
|
SA Bus (Terminal Block): 22 AWG Stranded, 4-Wire, 2 Twisted-Pair Non-Shielded Cable |
Belden: B5541UE |
0.206 in. |
Belden: B6541UE |
0.199 in. |
|
AWG Wire Gauge |
Maximum Cable Length and Device Connections Limit |
Baud Rate |
|||||
|
9600 |
19,200 |
38,400 |
76,800 |
||||
|
18 |
Maximum Cable Length per Bus Segment (m [ft]) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
1,219 (4,000) (NR) |
609 (2,000) (NR) |
305 (1,000) (NR) |
|
|
Maximum Number of devices (per Segment / per FC Bus) |
25/25 (APR) |
50/50 (APR) |
50/100 (NR) |
10/30 (NR) |
50/100 (NR) |
||
|
20 |
Maximum Cable Length per Bus Segment (m [ft]) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
1,524 (5,000) (NR) |
1,219 (4,000) (NR) |
|
|
Maximum Number of devices (per Segment / per FC Bus) |
25/25 (APR) |
50/50 (APR) |
50/100 (APR) |
40/100 (NR) |
50/100 (NR) |
||
|
22 |
Maximum Cable Length per Bus Segment (m [ft]) |
1,524 (5,000) (A) |
1,524 (5,000) (A) |
1,524 (5,000) (Best) |
1,524 (5,000) (A) |
||
|
Maximum Number of devices (per Segment / per FC Bus) |
25/25 (A) |
50/50 (A) |
50/100 (Best) |
50/100 (A) |
|||
|
24 |
Maximum Cable Length per Bus Segment (m [ft]) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
||
|
Maximum Number of devices (per Segment / per FC Bus) |
25/25 (APR) |
50/50 (APR) |
50/100 (APR) |
50/100 (APR) |
|||
|
26 |
Maximum Cable Length per Bus Segment (m [ft]) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
1,524 (5,000) (APR) |
||
|
Maximum Number of devices (per Segment / per FC Bus) |
25/25 (APR) |
50/50 (APR) |
50/100 (APR) |
50/100 (APR) |
|||
|
A = Acceptable APR = Acceptable with Possible Restrictions NR = Not Recommended |
|||||||