Technical specifications - BCPro - Part No. 24-10143-01663 - Field Device - PCV: Programmable VAV Box Controller

CH-PCV1930 VAV Controller Installation Instructions

Brand
BCPro
Product name
PCV: Programmable VAV Box Controller
Document type
Installation Guide
Document number
Part No. 24-10143-01663
Document revision
B
Revision date
2019-03-22
Language
English
Table 1. CH-PCV Controllers

Product Code Numbers

CH-PCV1930-0: 32-bit, Integrated VAV Controller/Actuator/Pressure Sensor - DPT, 3 UI and 3 BO, 2 CO, 24 VAC, and SA Bus, Includes 6-pin Sensor Port for use with TE-7xx Series Non-Communicating Sensors and two Ethernet Ports for BACnet/IP Communications

Communications Protocol

BACnet/IP

Power Requirement

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power Consumption

10 VA typical, 14 VA maximum

Note: The VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO, for a possible total consumption of an additional 60 VA (maximum).

Ambient Conditions

Operating: 0°C to 50°C (32°F to 122°F)

Storage: -40°C to 70°C (-40°F to 158°F)

Terminations

Inputs/Outputs 6.3 mm (1/4 in.) Spade Lugs

SA Bus, and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks

SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks

Communications Bus

10/100 Mbps; 8-pin RJ-45 connector

SA Bus: 0.6 mm (22 AWG) stranded, 4-wire (2-twisted pairs) shielded cable recommended from the controller for network sensors and other sensor/actuator devices; includes a terminal to source 15 VDC supply power from the CH-PCV1930 to SA Bus devices
Note: For more information, refer to the MS/TP Communications Bus for the BCPro™ System Technical Bulletin 912011908).

Processor

RX63N 32-bit Renesas microcontroller

Memory

16 MB serial flash memory and 8 MB of SDRAM

Universal Input (UI) Resolution/Configurable Output (CO) Accuracy

UI Analog Input Mode: 15-bit resolution on UIs

CO Analog Output Mode (only): 0–10 VDC ± 200 mV

Air Pressure Differential Sensor

Range: -1.5 in. to 1.5 in. W.C.

Performance Characteristics:

Accuracy: ±1.3% Full Span Maximum. Combined error due to offset, non-linearity, and temperature variation. Combined error due to offset, non-linearity, and temperature variation. (±0.039 in. W.C.)

Typical accuracy at zero (null) pressure is ±0.02 in. W.C. Includes error due to non-linearity. (if provided)

Actuator Rating

4 N·m (35 lb·in) minimum shaft length = 44 mm (1-3/4 in.) (if provided)

Mounting

Mounts to damper shaft using single set screw and to duct with single mounting screw

Dimensions

(Height x Width x Depth)

165 mm x 125 mm x 73 mm (6.5 in. x 4.92 in. x 2.9 in.)

Center of Output Hub to Center of Captive Spacer: 135 mm (5-5/16 in.)

Weight

0.65 kg (1.45 lb)

Compliance



United States:

UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment.

FCC Compliant to CFR47, Part 15, Subpart B, Class A.

Suitable for Use in Other Environmental Air Space (Plenums) in Accordance with Section 300.22 (C) of the National Electrical Code.

Canada:

UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment.

Industry Canada Compliant, ICES-003

Europe:

CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive; RoHS Directive

Australia and New Zealand:

RCM Mark, Australia/NZ Emissions Compliant.

BACnet International

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.