Materials and special tools needed - BCPro - Part No. 24-10143-01663 - Field Device - PCV: Programmable VAV Box Controller

CH-PCV1930 VAV Controller Installation Instructions

Brand
BCPro
Product name
PCV: Programmable VAV Box Controller
Document type
Installation Guide
Document number
Part No. 24-10143-01663
Document revision
B
Revision date
2019-03-22
Language
English
  • Several 6 mm (1/4 in.) female spade terminals for input and output wiring, and crimping tool for spade mounted terminal blocks

  • Small, straight-blade screwdriver for securing wires in the terminal blocks

  • 8 mm (5/16 in.) wrench or 10 mm (3/8 in.) 12-point socket to tighten the square coupler bolt

  • Several shims or washers to mount the CH-PCV

  • Power screwdriver, 100 mm (4 in.) extension socket, punch, drill, and 3.5 mm (9/64 in.) drill bits to mount the CH-PCV

  • Pliers to open and close the damper

  • Required length of 3.97 mm (5/32 in.) ID pneumatic tubing and barbed fittings