CH-PCV1930 physical features - BCPro - Part No. 24-10143-01663 - Field Device - PCV: Programmable VAV Box Controller

CH-PCV1930 VAV Controller Installation Instructions

Brand
BCPro
Product name
PCV: Programmable VAV Box Controller
Document type
Installation Guide
Document number
Part No. 24-10143-01663
Document revision
B
Revision date
2019-03-22
Language
English

The following figure displays the physical features of CH-PCV1930, and the accompanying table provides a description of the physical features and a reference to further information where required.

Figure 1. CH-PCV1930 Controller wiring terminations and physical features

Table 1. CH-PCV1930 feature callout numbers and descriptions

Callout

Physical features: description and references

1

24 VAC, Class 2 Supply Power (see Supply power terminal block)

2

Controller Number Rotary Switches (see Setting the controller number): can be numbered from 000 to 999

3

Binary Outputs, 24 VAC Triacs (see Table 1)

4

Configurable Outputs: Voltage Analog Output (0–10 VDC) and Binary Output (24 VAC Triac) (see Table 1)

5

Dual Port Fitting

6

Manual Override Button (see Mounting for information about using manual override Button)

7

Controller Coupler (see Mounting for information about using the controller coupler )

8

Coupler Bolt (see Mounting for information about setting the coupler bolt )

9

Universal Input: Voltage Analog Input (0–10 VDC)

Resistive Analog Inputs (0–600k Ω) (see Table 1):

0–2k Potentiometer

RTD: 1k Nickel, 1k Platinum, or A99B SI

NTC: 10K Type L (10K Johnson Controls Type II is equivalent to Type L) or 2.252K Type II

Dry Contact Binary Input

10

SA Bus Terminal Block (see SA Bus terminal block)

11

Sensor Port (SA Bus) RJ-12 6-Pin Modular Jack (see Sensor port)

12

ETH2 Ethernet Port for BACnet/IP Communications

13

ETH1 Ethernet Port for BACnet/IP Communications

14

Captive Spacer and Screw

15

Alignment Marks

16

LED Status Indicators (see Table 1)