CH-PCV model information - BCPro - Part No. 24-10143-01663 - Field Device - PCV: Programmable VAV Box Controller

CH-PCV1930 VAV Controller Installation Instructions

Brand
BCPro
Product name
PCV: Programmable VAV Box Controller
Document type
Installation Guide
Document number
Part No. 24-10143-01663
Document revision
B
Revision date
2019-03-22
Language
English
Table 1. CH-PCV information (including point type counts per model)

Communication Protocol

BACnet/IP

Modular Jacks

6-pin SA Bus with four communicating sensors

Point Types

Signals Accepted

Number of Points

Universal Input (UI)

Analog Input, Voltage Mode, 0–10 VDC

Analog Input, Current Mode, 4-20mA

Analog Input, Resistive Mode, 0–2k ohm, RTD (1k NI [Johnson Controls], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

3

Binary Output (BO)

24 VAC Triac

3

Configurable Output (CO)

Analog Output, Voltage Mode, 0–10 VDC

Binary Output Mode, 24 VAC Triac

2

Integrated Actuator

Internal

1

Differential Pressure Transducer (DPT)

Internal

1

Zone Sensor Input

On SA Bus

Up to 4 NS Series Network Zone Sensors

Up to 5 WRZ sensors when using the one-to-one WRZ-78xx wireless configuration