Application - BCPro - Part No. 24-10143-01663 - Field Device - PCV: Programmable VAV Box Controller

CH-PCV1930 VAV Controller Installation Instructions

Brand
BCPro
Product name
PCV: Programmable VAV Box Controller
Document type
Installation Guide
Document number
Part No. 24-10143-01663
Document revision
B
Revision date
2019-03-22
Language
English

The CH-PCV1930 programmable digital controllers are designed for Variable Air Volume (VAV) applications that communicate over BACnet®/IP networks. These CH-PCV controllers feature combinations of an integral digital pressure sensor (DPT), a damper actuator, and a 32-bit microprocessor. The controllers' small package size facilitates quick field installation and efficient use of space without compromising high-tech control performance. The CH-PCV1930 controllers include an integral real-time clock, which enables the controllers to monitor and control schedules, calendars, and trends, and operate for extended periods of time as stand-alone controllers when offline from the BCPro™ system network. These CH-PCV controllers connect easily to the wired and wireless network sensors for zone and discharge air temperature sensing.

The BACnet protocol is a standard for ANSI, ASHRAE, and the International Standards Organization (ISO) for building controls. CH-PCV1930 controllers are BACnet Testing Laboratories (BTL) listed and certified BACnet Advanced Application Controllers (B-AACs).