Accessories - BCPro - Part No. 24-10143-01663 - Field Device - PCV: Programmable VAV Box Controller

CH-PCV1930 VAV Controller Installation Instructions

Brand
BCPro
Product name
PCV: Programmable VAV Box Controller
Document type
Installation Guide
Document number
Part No. 24-10143-01663
Document revision
B
Revision date
2019-03-22
Language
English
Table 1. CH-PCV1930 Controller accessories (Order Separately)

Product code number

Description

CH-PCX Series Expansion Input/Output Modules

Refer to the

CH-PC Series Programmable Controllers and Related Products for the BCPro System Product Bulletin (LIT-12011914) for a complete list of available CH-PCX Expansion I/O Modules.

Mobile Access Portal (MAP) Gateway

Refer to the Mobile Access Portal Gateway Catalog Page (LIT-1900869) to identify the appropriate product for your region.

Note: The MAP Gateway serves as a replacement for the BTCVT, which is no longer available for purchase, but continues to be supported.

FX-DIS1710-0

Local Controller Display

Y64T15-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 72.2 cm (30 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65A13-0

Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 20.32 cm (8 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2

Y65T42-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

Y65T31-0

Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2

AP-TBK1002-0

2-position Screw Terminal that plugs onto Output Point Spade Lugs

AP-TBK1003-0

3-position Screw Terminal that plugs onto Output Point Spade Lugs

AP-TBK4SA-0

Replacement MS/TP SA Bus Terminal, 4-Position Connector, Brown, Bulk Pack of 10

AP-TBK2PW-0

Replacement Power Terminal, 2-Position Connector, Gray, Bulk Pack of 10

MS-VMAACT-701

VMA Actuator Assembly Gearbox Replacement Kit

AS-CBLTSTAT-0 Cable adapter for connection to 8-pin TE-6700 Series sensors

F-1000-325

Replacement Barbed Fitting for use on CH-PCV1930 for Connecting Tubing, Bulk Pack of 10

F-1000-326

Flexible Tubing Extension with Barbed Fitting for CH-PCV1930, 35.56 cm (14 in.) Length, Bulk Pack of 20

TL-BRTRP-0

Portable BACnet/IP to MS/TP Router