MS/TP Hardware Tab - BCPro - LIT-12011905 - Server - BCPro Data Server - 4.0

BCPro Data Server

Product
Building Automation Systems > Databases and Data Servers > BCPro Data Server
Document number
LIT-12011905
Version
4.0
Revision date
2020-03-27

Attributes associated with the hardware source for object data are shown under the Hardware tab of the display panel.

Table 1. MS/TP Hardware Tab

Attribute Name

Data Type

Notes 1

Initial Value

Values/Options/Range

MS/TP Integration Hardware Attributes

Baud Rate Selection

One state/type/ mode from a set

CW

0

Uses MSTPDL Baud Rate (Set 300).

Network Address

Number

C W

0

1–65,534

0 = Local network

65,535 = Reserved for broadcast

Trunk Number

Number

     

MS/TP Device Hardware Attributes

Disable Automatic Alarming

True or False

CW

False

False

True

Instance Number

Number

     

MAC Address

Number

C

 

1–255

MS/TP Point Hardware Attributes

Device Type

Text

     

FC Bus MAC Address

Number

     

Offline

True or False

     

SA Bus MAC Address

Number

   

This attribute applies to AI, AO, BI, BO, and Accumulator objects.

Slot

Number

   

This attribute applies to AI, BI, and Accumulator objects.

Slot A

Number

   

This attribute applies to AO and BO objects.

Slot B

Number

   

This attribute applies to PAO and BO objects.

1 C - Configurable, W - Writable