Trend Buffer - BCPro - LIT-12011905 - Server - BCPro Data Server - 4.0

BCPro Data Server

Product
Building Automation Systems > Databases and Data Servers > BCPro Data Server
Document type
User Guide
Document number
LIT-12011905
Version
4.0
Revision date
2020-03-27

The trend buffers reside in the device and store the trend samples for the device. The number of samples stored in each individual trend buffer is user-configurable (see Trend Extension Attributes). When the buffer gets full, you can choose to have the new trends overwrite the old ones or to have the trending stop. Whether the trends are overwritten or trending stops, you can configure the system to issue an alarm when the buffer gets full. You can also configure to transfer samples to a configured device.

Table 1 shows the relationship between the buffer size and the sample interval. Determine the sample interval, in seconds, by converting minutes to seconds. Determine the buffer size by examining the interval, in seconds, against the desired time period size to retain data.
Table 1. Buffer Size and Sample Interval Relationship

Interval (Min.)

Interval (Sec.)

Buffer for Previous Time Period

1 Hr.

2 Hrs.

4 Hrs.

8 Hrs.

16 Hrs.

1 Day

2 Days

3 Days

1

60

60

120

240

480

960

1,440

2,880

4,320

2

120

30

60

120

240

480

720

1,440

2,160

5

300

12

24

48

96

192

288

576

864

10

600

6

12

24

48

96

144

288

432

15

900

4

8

16

32

64

96

192

288

30

1,800

2

4

8

16

32

48

96

144

60

3,600

1

2

4

8

16

24

48

72

120

7,200

 

1

2

4

8

12

24

36