Simplex - Cautions, Warnings, and Regulatory Information - Panel - Fire Alarm Control Unit - 18_SAFELINC-CLOUD-CSG-02 - SafeLINC Cloud

4100U, 4100ES Master Controller Replacement Instructions

Brand
Simplex
Product
SafeLINC Cloud
Document Type
Configuration Guide
Document Number
18_SAFELINC-CLOUD-CSG-02
ft:lastPublication
2026-04-07T10:55:07.618000
Document Revision
Rev. 02
ft:locale
en-US
READ AND SAVE THESE INSTRUCTIONS Follow the instructions in this installation manual. These instructions must be followed to avoid damage to this product and associated equipment. Product operation and reliability depend upon proper installation.
image/svg+xml DO NOT INSTALL ANY SIMPLEX™ PRODUCT THAT APPEARS DAMAGED Upon unpacking your Simplex product, inspect the contents of the carton for shipping damage. If damage is apparent, immediately file a claim with the carrier and notify an authorized Simplex product supplier.
image/svg+xml ELECTRICAL HAZARD Disconnect electrical field power when making any internal adjustments or repairs. All repairs should be performed by a representative or an authorized agent of your local Simplex product supplier.
image/svg+xml STATIC HAZARD Static electricity can damage components. Handle as follows:
  • Ground yourself before opening or installing components.
  • Prior to installation, keep components wrapped in anti-static material at all times.

SYSTEM REACCEPTANCE TEST AFTER SOFTWARE CHANGES

To ensure proper system operation, this product must be tested in accordance with NFPA72-1996, Chapter 7 after any programming operation or change in site-specific software. Reacceptance testing is required after any change, addition or deletion of system components, or after any modification, repair or adjustment to system hardware or wiring.

All components, circuits, system operations, or software functions known to be affected by a change must be 100% tested. In addition, to ensure that other operations are not inadvertently affected, at least 10% of initiating devices that are not directly affected by the change, up to a maximum of 50 devices, must also be tested and proper system operation verified.