Autocall - General system listings reference - Autocall Fire Site Administrator - ACAFSA-0016 - Autocall Fire Site Administrator

Autocall Fire Site Administrator

Brand
Autocall
Product
Autocall Fire Site Administrator
Document Type
Datasheet
Document Number
ACAFSA-0016
ft:lastPublication
2026-08-17T09:02:35.582000
Document Revision
2
ft:locale
en-US

The following functions are agency-listed with the computers and monitors identified in Product selection:

  • Autocall Fire Site Administrator computers, whether stand-alone or functioning as a server to remote clients.
  • Supervised remote clients with protected features, connected to the server through a dedicated Fire Alarm Network.
For details about fire alarm network Ethernet switches refer to Fire Alarm Network Annunciators; Fire Alarm Ethernet Switches (AC4190-0018).
Additional agency listings reference

You can use a facility LAN to connect restricted feature remote clients software on compatible computers, listed for standard office use. This is only for annunciation features and does not impact the system listing.

Regulatory approvals

The following regulatory approvals apply to Autocall Fire Site Administrator:

UL listings
  • UL 864 as Fire Alarm Control Unit Annunciator (UOXX.S771)
  • UL 864 as Fire Alarm Proprietary Supervising Station Control Unit (UOJZ.S771)
  • UL 864 as Firefighter Smoke Control Station (UUKL.S771). Refer to Smoke Management Application Guide (574-465) for requirements.
  • UL 2610 as a Commercial Premises Security Alarm Unit (AMQE.S771)
  • UL 2572 as a Mass Notification System
ULC listings
  • ULC-S257
  • ULC-S559
  • ULC-S576
CSFM listing

California State Fire Marshal (CSFM) Listing: 7300-0026:323.

FM approval

FM approved. Contact your local Autocall product supplier for current FM approval status.

MEA (NYC)

MEA (NYC) Acceptance PENDING. Accepted for use — City of New York Department of Buildings — MEA35-93E (does not include model 4190-8403).

Additional listings

Additional listings may be applicable. Contact your local Autocall product supplier for the latest status. Refer to Product selection for specific product listing details. Listings and approvals under Tyco Fire and Security GmbH, and the product names listed in this material are marks or registered marks.