| Model | Fiber type | Description |
|---|---|---|
| A100-6412 | 50/125 μm multi-mode |
Use this kit for retrofit jobs where fiber optic cables with ST connectors are already installed. Includes one ST to SC 18 in. (45.7 cm) fiber optic patch cord, one ST-ST coupler, one wire clamp, and one insulating sleeve. |
| A100-6413 | 62.5/125 μm multi-mode | |
| A100-6414 | 9/125 μm single-mode |
Note: You must use fiber optic media cards of the same type on each end of the fiber link.
When you replace a card with a different type, replace the card on the other end of the
link with the same type of card.