Autocall - Features - Autocall Fire Site Administrator - ACAFSA-0016 - Autocall Fire Site Administrator

Autocall Fire Site Administrator

Brand
Autocall
Product
Autocall Fire Site Administrator
Document Type
Datasheet
Document Number
ACAFSA-0016
ft:lastPublication
2026-08-17T09:02:35.582000
Document Revision
2
ft:locale
en-US
Figure 1. Autocall Fire Site Administrator running on a desktop computer
  • Graphical interface control connected to Autocall fire alarm networks, compatible with Autocall ES Net networks.
  • Color graphical annunciation and control capacity for up to 250,000 ES Net network points. For more information, see ES Net software compatibility.
  • New software features and cyber security and compatibility updates, accessible with the Software Maintenance Agreement (SMA). The Autocall Fire Site Administrator includes the first year of the SMA with an option to renew.

Graphic interface

  • Display standard fire service annunciation icons, and custom alarm and system messages. These can guide emergency responders with critical fire response information, for example HAZMAT locations and contact information.
  • Floatable windows or fixed dockable windows.
  • Quad monitor support for multiple active windows. You can run separate client or server instances on individual monitors with up to four total supported monitors.
  • Pan-and-zoom features to navigate to an area of the screen.
  • Configurable coverage zones to indicate an area of activity without the need to zoom.
  • Use auto-jump to display a graphic at a custom zoom level with the active device centered on the screen. You can also select the system to auto-jump to the alarm list window.
  • Display Fahrenheit or Celsius temperatures for screens that show heat sensor temperatures.
  • Use the web browser command link to open an external web page or link, such as a webcam, with a command button.

Compatibility

  • Autocall Fire Site Administrator is compatible with Windows® 11 Professional or Enterprise, and Windows Server 2022.
  • Captive mode or non-captive mode. In captive mode, you cannot run other programs at the same time as Autocall Fire Site Administrator software on the Autocall Fire Site Administrator computer.
  • Unsupervised remote clients can be any device with an up-to-date Chrome browser. You can use unsupervised remote clients to access view-only Autocall Fire Site Administrator functionality.
  • Optional connections for printers or other compatible systems are available.
  • Use a third-party interface open-architecture solution to provide enhanced information access for advanced users.
  • Use the SafeLINC mobile client to access Autocall Fire Site Administrator system information with compatible iOS and Android devices.
  • Export Autocall Fire Site Administrator data as XML reports.
  • Send email updates to individuals or to distribution lists. You can configure the updates to send when an event occurs.
  • Import and select WAV sound files to customize audible status annunciations.

Network

  • You can connect multiple TCP/IP, LAN/WAN connections. For multiple remote users, you can connect up to 60 remote clients on an ES Net network to the server. You can also use supervised remote clients to control dedicated and listed fire alarm LAN equipment.
  • A network time protocol (NTP) time server for highly accurate time synchronization across your network.
  • Support for redundancy on ES Net Loops. With the latest ES Net card firmware you can use PanelNet, redundancy, when a Autocall Fire Site Administrator node is present.

Logging

  • Extensive event logging with up to 500,000 events with operator notations. The logging information is compatible with spreadsheets and databases.
  • Operators can log operator notes associated with individual events for records and retrieval.

Backup

  • You can schedule up to ten automatic reports and event log backups. You can select to save, print, or email the automatic report or event log backup.
  • You can use Backup Utility to automatically back up specified directories, including Autocall Fire Site Administrator job data, to a secondary hard drive.

Security

  • The Autocall Fire Site Administrator is compatible with McAfee Total Protection version 16.0 R120 or later, and Norton 360 Deluxe version 22.24.5.6 or later.
  • You can configure multiple password-controlled operator levels and select feature access for each level.
  • Passwords with 8 to 16 alphanumeric characters, with configurable lockout for failed attempts.
Facilities Maps screens
  • Capacity for over 30,000 custom fields and graphic screens.

  • Multiple import and export formats. See the supported graphics formats section in Facilities Maps screens.

DACR support

DACR support is available for control units that are not network compatible or are too remote for a network connection. Autocall Fire Site Administrator can communicate to a compatible DACR (Digital Alarm Communicator Receiver) through a TCP/IP port. This requires the DACR Interface software option AFSA-DACR. Remote control units equipped with DACTs communicate their local event status to the DACR with dial-up telephone and optional TCP/IP connections. The DACR forwards the individual control unit status to the workstation for information processing and history logging. For full details, see the DACR Interface section of this datasheet.

Localization

Autocall Fire Site Administrator supports localization into multiple languages. This means you can present the user interface and job configuration in the local language of the installation. You can independently select the language for each job and for each build.

When you create or build a job in Autocall Fire Site Administrator configurator, you can select the required language from the Language field.

Event printing

You can configure Autocall Fire Site Administrator to automatically print events as they occur. From System Settings, you can enable event printing. You can select a printer and choose the event types that trigger a print, for example: Fire Alarm, Priority 2, Supervisory, or Trouble. You can also enable event printing independently on supervised remote clients. Listed remote client applications require a UL listed printer. If a print job fails, the client displays an error message.

Test mode

You can use test mode to test points on the fire network without triggering an alarm. When you add a point to test mode, the P509 system trouble activates at the workstation and any connected clients. If the point activates while in test mode, it does not appear in the alarm list, trigger a print, flash, or require acknowledgement. You can add points individually or as groups, with optional expiry times. You can save and restore groups from XML files for repeatable test procedures.

Simulation mode

You can use simulation mode to simulate fire network events in real time for testing purposes without affecting a live fire alarm system. When you place a loop in simulation mode, responses display on the local workstation UI only and do not affect the panel. When any node is in simulation mode, IN SIMULATION displays on the Autocall Fire Site Administrator application and on all active remote client applications. The system annunciates a trouble when any loop is in simulation mode. You can also grant third-party clients access to point simulate functionality through the TCP/IP interface configuration. You cannot use simulation mode with DACR points.

Third Party Interface

You can use Autocall Fire Site Administrator to connect third-party clients through a TCP/IP interface. To enable third-party client access, you require a third-party interface package. The workstation supervises third-party clients and reports any loss of connection. You can configure up to five supervised third-party clients. You can filter the points that are visible to third-party clients by provider, device class, or alarm category. You can also grant third-party clients access to point simulate functionality. Order PID AFSA-3PSW for the Third Party Interface license and software.

Mobile App

You can remotely monitor a Autocall Fire Site Administrator network through the SafeLINC mobile app. The SafeLINC app is available for iOS and Android devices. You can use it for remote access to fire alarm status information from a mobile device. To use the mobile app feature, order PID AFSA-MOB Mobile App feature. For access to the SafeLINC cloud services, refer to the Connected Services Gateway — Central Station Communication and SafeLINC Cloud Services (AC2080-0091) datasheet.

Additional fire alarm network features
  • You can add multiple workstations as nodes on the same fire alarm network to provide redundant operations for improved survivability.

  • You can connect to up to seven separate network loops.

  • Graphical diagnostic tools for network node identification and loop status.

  • Set-Host functions for access to remote network node data. This includes individual TrueAlarm analog sensors.

  • You can view or print status and service reports, TrueAlert Self-Test reports, and Facilities Maps screens.

  • Compatible with TSW nodes on the same network.

  • Compatible with Connected Services Gateway.

Smoke control

Autocall Fire Site Administrator is UL 864 listed as a Firefighter Smoke Control Station (UUKL.S771). Smoke control systems that use multiple monitors require a system banner on each undocked screen. Autocall Fire Site Administrator supports smoke control operation across two monitors, enabling operators to view and manage smoke control status on a secondary undocked display. Refer to Smoke Management Application Guide (574-465) for full smoke control configuration requirements.

Computer and monitor options
  • Touchscreen computers or desktop computers with mouse are available.

  • The desktop LCD widescreen, high-resolution, anti-glare monitors are 24 in. class, 23.8 in. (604 mm) diagonal. They support HDMI and are available with or without touchscreen.

  • The wall-mount LCD widescreen, high-resolution monitors are 43 in. (1067 mm) diagonal. They are 1920 px × 1200 px resolution and are available with or without touchscreen.

  • The rack-mount LCD high-resolution monitors are 19 in. class 18.5 in. (470 mm) diagonal. They are 1366 px × 768 px resolution and have a touchscreen.

    Note: See Autocall Fire Site Administrator equipment specifications for monitor mounting details.
Listings information
  • UL 864 as Fire Alarm Control Unit Annunciator (UOXX.S771)

  • UL 864 as Fire Alarm Proprietary Supervising Station Control Unit (UOJZ.S771)

  • UL 864 as Firefighter Smoke Control Station (UUKL.S771). Refer to Smoke Management Application Guide (574-465)

  • UL 2610 as a Commercial Premises Security Alarm Unit (AMQE.S771)