| Model | Enclosure | Description | Power | Alarm/Supv. |
|---|---|---|---|---|
| A190-9832 | Red |
Connects a Autocall Fire Site Administrator to the ES network. The ES control unit network supports class B or class X operation. Autocall Fire Site Administrator connections are class B. Includes four built in Ethernet ports, supports one additional media card. You can configure port A and port C for earth fault detection. Wall mount enclosure measurements: 10 in. x 10 in. x 2.5 in. (25.4 cm x 25.4 cm x 6.35 cm) |
120/240 VAC | 120 mA |
| A190-9833 | Platinum | 120/240 VAC | ||
| A190-9834 | Red | 24 VDC | ||
| A190-9835 | Platinum | 24 VDC |
| Model | Card type | Description | Size | Alarm/Supv. |
|---|---|---|---|---|
| A100-6104 | Slot. Install to a single slot in a 4100ES bay |
Mounts in a 4100ES cabinet. Connects a 4100ES FACU, Autocall Fire Site Administrator, TrueSite Workstation, or Incident Commander to an ES Net network. Supports class B or class X operation. Includes four built in Ethernet ports. Install to a single slot in a 4100ES bay. Supports up to two additional media cards. You can configure port A and port C for earth fault detection. |
One slot of a 4100ES bay | 120 mA |
| A100-6310 | Flat. Install to any two vertical block space in a 4100ES bay | Two vertical blocks |
- NICs include built-in Ethernet network communication ports. Order optional media cards as required.
- Autocall Fire Site Administrator connections are class B. For class X networks the Autocall Fire Site Administrator connection must be 20 ft (6 m) maximum in conduit.
- For Autocall Fire Site Administrator, UL 1610 Central Station Burglar Alarm Control Unit applications use the A190 series external NIC.
| Model | Card type | Description | Size | Alarm/Supv. |
|---|---|---|---|---|
| A190-9856 |
ES Net NIC dual channel Ethernet media card |
Select in accordance with network connection requirements. Mounts on the supplied ES NICs, one media card for each external NIC network interface card. Dual channel media cards have two ports for input and output connections. Field connections require the correct port pairing. For additional information, refer to ES Net Dual Channel Fiber, Ethernet, and DSL Media Card Installation Instructions (05791258AC). |
N/A | 20 mA |
| A190-9858 | ES Net NIC dual channel single-mode fiber media card | N/A | 135 mA | |
| A190-9859 | ES Net NIC dual channel multi-mode fiber media card | N/A | 135 mA | |
| A190-9857 | ES Net NIC dual channel DSL media card | N/A | 155 mA |