Autocall - Autocall Fire Site Administrator equipment specifications - Autocall Fire Site Administrator - ACAFSA-0016 - Autocall Fire Site Administrator

Autocall Fire Site Administrator

Brand
Autocall
Product
Autocall Fire Site Administrator
Document Type
Datasheet
Document Number
ACAFSA-0016
ft:lastPublication
2026-08-17T09:02:35.582000
Document Revision
2
ft:locale
en-US
Note: Equipment and specifications may vary due to equipment design changes.
Table 1. Computers and accessories
Model Description Dimensions (W x H x D) AC Power Input

A190-7041

Desktop computer, Windows 11 OS

16 7/8 in. x 7 in. x 17 5/8 in. (429 mm x 178 mm x 448 mm)

Input voltage:
  • 100 to 240 VAC
  • 50 / 60Hz
  • Auto-ranging
Input current:
  • 10 A peak at 100 VAC or 5 A peak at 240 VAC
  • 2 A nominal at 100 VAC or 1 A nominal at 240 VAC

AFSA-PCDWS

Desktop computer, Windows Server OS

Note: The products listed in Table 1 are agency-listed for 120 VAC. Computers and monitors ship with a 120 VAC cord, NEMA 5-15P plug to IEC-320 C-13 connector. For use with other voltages, locally obtain a cord in compliance with local safety standards.
Table 2. Computer minimum specifications
Specification Description

Server enclosure

The passive backplane includes the following features: seven PCI slots, one CPU slot, a key lock reset switch for added security, a fan monitor card, a locked door for optional CD/DVD R/W drives, and one front-mounted USB port.

Server computer

Compatible with Microsoft Windows 11 Professional or Enterprise, or Windows Server 2022, 64 bit. See Table 3. Intel i7 2.4 GHz CPU, or Core 2 Duo 2.1 GHz CPU, 32 GB RAM, 160 GB minimum hard drive. Two serial ports, four USB ports, dual Gigabit LAN ports, USB keyboard and mouse. SVGA video output with 16 MB VRAM, optional CD/DVD Drive, PCI and PCIe slots, as required. Integral audio and amplified speakers, additional ports as required for custom features, for example: USB and serial. See note.

Remote client

Compatible with Microsoft Windows 11 Professional or Enterprise, 64 bit. Core 2 Duo CPU minimum, 8 GB RAM minimum, single Gigabit LAN, 160 GB hard drive, SVGA video output with 16 MB VRAM, optional CD/DVD Drive. Other ports as required, for example: USB Serial RS-232, mouse, keyboard.

Computer requirements for non-agency listed applications

Autocall A190 and AFSA series computers are agency-listed for use with Autocall Fire Site Administrator software. For applications where agency listings are not required, you can use Autocall Fire Site Administrator software with most computers that meet the stated minimum specifications. However, computer manufacturers may use unique or proprietary drivers, hardware, or other software not tested with Autocall Fire Site Administrator software. This can cause incompatibilities. If you use other computers, a qualified computer technician may need to make technical adjustments for correct operation with Autocall Fire Site Administrator software. This would be the sole responsibility of the computer supplier and computer manufacturer.

Table 3. Windows operating system support
Operating system Autocall Fire Site Administrator

A190-7041, AFSA-PCDWS, AFSA-AIOP, AFSA-AIOD

Supervised remote client Autocall Fire Site Administrator configurator
Windows 11 Pro or Enterprise, 64-bit Yes Yes Yes
Windows Server 2022 Yes No Yes
Note: Minimum hardware requirements for Windows Server 2022 installations: i5 processor, 16 GB RAM, 500 GB hard drive, screen resolution 1280 x 1024 or greater.
Table 4. Environmental specifications
Specification Rating

Operating temperature

32°F to 120°F (0°C to 49°C)

Operating humidity

Up to 93% RH, non-condensing, at 90°F (32°C)

Table 5. A190-7041 and AFSA-PCDWS computer port reference
Port Description

RS-232 serial ports

Two

USB serial ports

Seven: five in the rear, and two in the front behind the locked door.

Other ports

Two Ethernet ports.

Other printing

For report, screen, or graphics printing, use a Windows compatible printer. The connection can be USB, serial RS-232, or LAN/WAN connection through Ethernet.

Printable information

Reports: event logs, system activity, TrueAlarm status, TrueAlarm service, TrueAlert Self-Test, analog monitor ZAM calibration, and active list. Displayed reports can print to a LAN connected, unsupervised, printer.

Screen captures.