Autocall - Product selection - Autocall Fire Site Administrator - ACAFSA-0029 - Autocall Fire Site Administrator

Autocall Fire Site Administrator Remote Clients

Brand
Autocall
Product
Autocall Fire Site Administrator
Document Type
Datasheet
Document Number
ACAFSA-0029
ft:lastPublication
2026-08-17T09:02:46.340000
Document Revision
2
ft:locale
en-US
Note: Equipment and specifications may vary due to equipment design changes.
Table 1. Hardware product selection
Model Description Listings
AFSA-M-CLT

Autocall Fire Site Administrator remote client

Agency-listed control capability requires supervision and connection to a dedicated Fire Alarm LAN.

For use as an Annunciator under UL 864 Control Units and Accessories for Fire Alarm Systems.

Notes:
  • To use the remote client, you must select a computer, monitor, and software from the Product selection tables.
  • LAN/WAN connections require the use of a A190-6010 transient suppressor. For details, see Table 7.
  • To comply with UL requirements, you must use a UL-1481 listed uninterruptible power supply (UPS) to provide secondary power.
Table 2. Software only and aftermarket additions product selection
Model Description
AFSA-M-HWOPT Aftermarket hardware addition
AFSA-M-SWOPT Aftermarket software addition
Table 3. Computer product selection
Model Description

A190-7041

Desktop computer with the following features:
  • Intel® i7 6th Gen, 3.4 GHz CPU
  • 8 MB cache
  • 32 GB RAM
  • A minimum of two 1 TB hard drives
  • UL Watchdog card
  • DVD R/W
  • Integral audio and amplified speakers
  • Onboard video for up to three displays: one SVGA and two DVI
  • Connectivity
    • Two RS-232 serial ports
    • Seven USB ports
    • Two Gigabit LAN ports
    • Passive backplane with eight PCI, three PCIe x 1 and one PCIe x 16 slot
  • USB keyboard and mouse
  • Computer comes pre-installed with Windows® 10 Enterprise 64 bit, including software package and license, and Autocall Fire Site Administrator software.
  • Computer comes configured with a file backup utility and no RAID controller.
  • Charcoal gray housing
Table 4. Ethernet accessories selection
Category Model Description
USB Ethernet adapter A190-6059

USB 3.0 to Gigabit Ethernet NIC network adapter.

Use to connect an additional RJ45 Ethernet port that uses USB ports on a Autocall Fire Site Administrator desktop computer, to one of the following items:
  • An ES Net NIC card
  • A building network
Fire alarm Ethernet switch A190-6050

Eight wired Ethernet connections

Fire alarm Ethernet switch, 24 VDC, red cabinet, with earth detection on wired connections UL 864 and ULC S527

A190-6054

Four wired Ethernet connections and two single-mode fiber optic connections

A190-6055

Four wired Ethernet connections and two multimode fiber optic connections

Note: For information about Ethernet requirements, see Ethernet connections
Table 5. LCD color monitor product selection
Model Size (Diagonal) Description

Monitor only

AFSA-42M

43 in. (1067 mm) LCD monitor for horizontal wall mount applications

Select one minimum, four maximum, in accordance with computer choice. Connect as SVGA or DVI. The monitor includes both cables. Touchscreen models include a separate serial controller cable. Housing color options are black or charcoal gray.

AFSA-24M 24 in. (610 mm) LCD monitor for desktop applications

Monitor with touch-screen

AFSA-42MT

43 in. (1049 mm) Wall mount

LCD monitor with touchscreen and built-in serial controller

AFSA-24MT 24 in. (610 mm) Desktop
Table 6. Software and feature selection
Option Model Description

Applications software. Select one for each application

AFSA-SWC

Autocall Fire Site Administrator remote client installation software package, no operating system. Requires A190-8410 or A190-8605.

Remote client type selection. Select one for each remote client

AFSA-CLTU

Software license for unsupervised remote client.

AFSA-CLTS

Software license for supervised remote client.

Table 7. Internal hardware and additional features
Option Model Description

Internal hardware video card options. Select as required

A190-6049

Dual video card for 64-bit operating system, PCIe x 16 slot, two DVI outputs. Select one to support four monitors.

Note: Support for up to three monitors is standard. Use onboard video for the first three monitors, use the optional A190-6049 video card for four monitors.

Transient suppressed connectors. Select as required

A190-6002

Transient protected connector, select one for each connection to a standard RS-232 serial port.

A190-6010

Transient suppressor for LAN/WAN connections. Refer to Transient suppressor requirements and Server and client interconnection reference.

Table 8. Programming options
Option Model Description

Programming, selection

AFSA-M-PROG

Autocall Fire Site Administrator programming. Select the programming items in the following cells.

Programming items

Select items in accordance with system requirements.

Requires selection of AFSA-M-PROG.

AFSA-DWG

AutoCAD DXF or DWG file, one floor plan. Multiple floor plans require dedicated files

AFSA-3DSM Convert a small floor plan to 3D-style
AFSA-3DMD Convert a medium floor plan to 3D-style
AFSA-3DLG Convert a large floor plan to 3D-style

AFSA-AMSG

25 custom action messages

AFSA-TKEY

25 travel screen keys, selective zooming

AFSA-ICON

25 status icons

AFSA-CKEY

25 control functions, for example: On/Off, Bypass

AFSA-TSWS

Convert one existing IMS screen to a Autocall Fire Site Administrator screen

AFSA-CVZN

10 coverage zones, order quantity as required

AFSA-SMNS

One emergency communications/mass notification control screen