You can use a Autocall Fire Site Administrator remote client to connect to a fire network through the Autocall Fire Site Administrator server. With this server to client communication, you can remotely monitor up to 60 additional users. With a supervised remote client, you can have access to the same control features as the Autocall Fire Site Administrator server. With an unsupervised remote client, you have view-only access remotely or through an ordinary computer network.
Listings
UL and CSFM listed, FM approved, MEA (NYC) acceptance PENDING.
CSFM listing: 7300-0026:323. Accepted for use - City of New York Department of Buildings - MEA35-93E PENDING, does not include model AFSA-M-BSIU. For specific product listing details see the Product selection tables. Additional listings may be applicable. Contact your local Autocall product supplier for the latest status.